- SMC Home
- Modèles de produits et CAO
- Batterie secondaire
- Actionneurs
- Cylindre compact
- 25A-CLQ Compact Cylinder with Lock
25A-CLQ Compact Cylinder with Lock
Compact cylinder series 25A-CLQ offers drop prevention when the pressure of air source is decreased, or the residual pressure is released. The 25A-CLQ has a low-profile design, with a compact lock unit. Available in 8 bore sizes ranging from 20 to 100mm and is auto switch capable.
The 25A- series variations are designed using material compatible with secondary battery applications and are able to be used in low dew point environments. The variations eliminate copper (Cu) and zinc (Zn) material where possible, making them compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types.
- Low profile with compact lock unit
- Two types of mounting
- Locking is possible at any position within the entire stroke
- Locking direction is selectable
- Easy manual unlocking