25A-LEFS Electric Actuator, Ball Screw Slider, AC Servo Motor, Secondary Battery

The 25A- series variations are compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types.  Design goals include eliminating copper (Cu) and zinc (Zn) material where possible, and employing a low dew point grease that retains lubricity even in low manufacturing temperatures.  Please note that copper and zinc materials are used for the motors, cales, controllers and drivers.

 

  • Same features and performance as standard LEFS AC Servo
  • Stainless steel bolts for construction
  • Low dew point grease functional down to -70°C
  • Copper and zinc free except for motor, cables, and driver
  • Non-standard materials for compatibility with secondary/rechargeable battery manufacturing
25A-LEFS Electric Actuator, Ball Screw Slider, AC Servo Motor, Secondary Battery
Options de Configuration
  
 
Copy Configuration Number

Product Options

Sélectionner les options du produit
Sélectionnez les valeurs dans la liste déroulante afin de configurer la référence.
Séries Configuration Status
Précision Configuration Status
Taille Configuration Status
Position de montage du moteur Configuration Status
Type de moteur Configuration Status
Pas de vis Configuration Status
Course Configuration Status
Options du moteur Configuration Status
Positionnement Sténopé Configuration Status
Type d'actionneur Câble Configuration Status
Longueur de câble Configuration Status
Type de pilote Configuration Status
Connecteur E / S Configuration Status