JXD1-MTR Termination Unit for Manifold Controller

The JXD1-MTR termination unit closes the manifold controller system after assembling 1 or more drivers to the gateway.  Only one connection is made by mating this unit to the last driver in the manifold.  The right direct or DIN rail mounting bracket assembles to the rear.  It is optional to order this unit separately, but it can also be included within the gateway unit part number. 

JXD1-MTR Termination Unit for Manifold Controller
Options de Configuration
  
 
Copy Configuration Number

Product Options

Sélectionner les options du produit
Sélectionnez les valeurs dans la liste déroulante afin de configurer la référence.
JXD1 Configuration Status
MTR Configuration Status