CQE
CQE Series is built upon the trusted CQ2 series, boasts a theoretical output of up to 1.5 times greater, achieved through an innovative polygonal piston design. CQE series maximizes force output without requiring additional space in your application such as clamping or press fitting. CQE series also allows to achieve same level of force with lower air pressure supply, which translates to energy savings and potentially lowers overall system costs.
CQE Series, Compact Cylinder, High Power Performance
CQE Series is built upon the trusted CQ2 series, boasts a theoretical output of up to 1.5 times greater, achieved through an innovative polygonal piston design. CQE series maximizes force output without requiring additional space in your application such as clamping or press fitting. CQE series also allows to achieve same level of force with lower air pressure supply, which translates to energy savings and potentially lowers overall system costs.
- Bore size: 20, 25, 32, 40
- Standard stroke length: 5 to 50mm
- Max Theoretical force output: 1.5x of CQ2
- Due to polygonal piston, the cylinder has non-rotating piston rod as standard