- SMC Home
- Modèles de produits et CAO
- Actionneurs
- spécialisés Actionneurs
- High Durability
- High Durability CG1 Series
High Durability CG1 Series
The CG1-XC4 double acting, single rod cylinders offer high performance and at least 6 times superior durability in dusty environments. The CG1-XC4 is suitable for environments with ceramic powder, toner powder, paper powder, and metallic powder. The CG1-XC4 employs the same specifications and dimensions as the existing CG1 air cylinder models.
CG1-XC4, Dust Resistant Cylinder, Double Acting Single Rod
The CG1-XC4 double acting, single rod cylinders offer high performance and at least 6 times superior durability in dusty environments. The CG1-XC4 is suitable for environments with ceramic powder, toner powder, paper powder, and metallic powder. The CG1-XC4 employs the same specifications and dimensions as the existing CG1 air cylinder models.
- High durability series
- Double acting, single rod
- Female rod end available as standard
- Bore sizes: 20, 25, 32, 40, 50, 63, 80, 100
- Applicable powder particle size: 20 to 100 microns
- Easy fine adjustment of auto switch position