- SMC Home
- Modèles de produits et CAO
- Actionneurs
- spécialisés Actionneurs
- High Durability
- High Durability CJ2 Series
High Durability CJ2 Series
Series CJ2-XB24 is a double acting, single rod air cylinder with new technology that offers at least 4 times better durability. It is available in 6, 10, 16mm bore sizes with stroke lengths from 15mm to 200mm. The CJ2-XB24 series will have extended maintenance intervals in comparison to the existing CJ2 standard model. Both the standard and higher durability series can be ordered with pivot and rod end bracket attachments.

CJ2-XB24, Air Cylinder, Double Acting, Single Rod, High Durability
Series CJ2-XB24 is a double acting, single rod air cylinder with new technology that offers at least 4 times better durability. It is available in 6, 10, 16mm bore sizes with stroke lengths from 15mm to 200mm. The CJ2-XB24 series will have extended maintenance intervals in comparison to the existing CJ2 standard model. Both the standard and higher durability series can be ordered with pivot and rod end bracket attachments.
- 4 times better durability
- Easy fine adjustments of auto switch position
- Mounting types added: double foot, head flange, double-side bossed
- Rod end deflection accuracy improved