- SMC Home
- Modèles de produits et CAO
- Actionneurs
- spécialisés Actionneurs
- High Durability
- High Durability CU Series
High Durability CU Series
The CU-XB24 double acting single rod, free mount cylinder saves space and allows direct and precise mounting with new technology. The CU-XB24 offers at least 4 times superior durability and environmental resistance. The CU-XB24 allows for extended maintenance intervals and employs the same specifications and dimension as the existing CU compact cylinder models.

CU-XB24, Longer Life Cylinder, Double Acting, Single Rod, High Durability
The CU-XB24 double acting single rod, free mount cylinder saves space and allows direct and precise mounting with new technology. The CU-XB24 offers at least 4 times superior durability and environmental resistance. The CU-XB24 allows for extended maintenance intervals and employs the same specifications and dimension as the existing CU compact cylinder models.
- Longer life cylinder
- Bore sizes: 6mm to 32mm
- Stroke lengths up to 50mm
- Any surface can be used for mounting
- Space saving
- Auto switch capable