- SMC Home
- Modèles de produits et CAO
- Actionneurs
- spécialisés Actionneurs
- High Durability
- High Durability CUJ Series
High Durability CUJ Series
The CUJ-XB24 miniature free mount series is a higher durability model compared to the standard CUJ series. The maintenance intervals wil be extended for the model and offers superior environmental resistance. It is available in 4mm to 20mm bore sizes with stroke lengths up to 50mm. It employs the same existing dimensions as the existing CUJ series.

C(D)UJ-XB24, Longer Life Cylinder, Miniature Free Mount Cylinder
The CUJ-XB24 miniature free mount series is a higher durability model compared to the standard CUJ series. The maintenance intervals wil be extended for the model and offers superior environmental resistance. It is available in 4mm to 20mm bore sizes with stroke lengths up to 50mm. It employs the same existing dimensions as the existing CUJ series.
- Longer life cycle
- Double acting single rod free mount cylinder
- Miniature free mount
- Space saving compact cylinder
- Available in 4mm to 20mm bore sizes