- SMC Home
- Modèles de produits et CAO
- Sécheurs d'air & Main Line Filtres
- Vannes de vidange automatique
- FAPP
FAPP
Series FAPP pneumatic drip legs provide convenient removal of condensed water from compressed air as it enters your machine. Requiring no power or service parts, drip legs quickly reduce the air velocity so that entrained water droplets can collect in the lower part of the leg while air exits out the side. The FAPP requires the installation of an automatic condensate drain on the bottom to allow the discharge of the collected liquid.

FAPP, Pneumatic Drip Leg
Series FAPP pneumatic drip legs provide convenient removal of condensed water from compressed air as it enters your machine. Requiring no power or service parts, drip legs quickly reduce the air velocity so that entrained water droplets can collect in the lower part of the leg while air exits out the side. The FAPP requires the installation of an automatic condensate drain on the bottom to allow the discharge of the collected liquid.
- Simple, effective removal of water droplets
- Durable, welded carbon steel construction
- Available in NPT or G thread from ½” to 2”