- SMC Home
- Modèles de produits et CAO
- Équipement compagnie aérienne
- Air Management System
- Air Management Hub
Air Management Hub
The heart of the Air Management System is the hub. Based on the PF3A flow sensor, the hub generates flow, pressure and temperature data to quantify machine operation. The standalone or remote hubs can communicate wirelessly with the base units. The base units have fieldbus communication for connection to the PLC while process data is provided via OPC UA to the customer analytics system.

EXA1, Air Management Hub
The heart of the Air Management System is the hub. Based on the PF3A flow sensor, the hub generates flow, pressure and temperature data to quantify machine operation. The standalone or remote hubs can communicate wirelessly with the base units. The base units have fieldbus communication for connection to the PLC while process data is provided via OPC UA to the customer analytics system.
- Flow, pressure and temperature data
- Control of isolation and standby regulators
- EtherNet/IP™ and PROFINET® protocols available (EtherCAT® in development)
- up to 100m wireless communication range
- M12 electrical connections (M8 for wireless adapter)
- Compatible with EXW1 compact wireless units
- High security using data encryption