Blow Valves
The IBV Air Saving Impact Blow Valve provides increased impact force and instantaneous air blow, while reducing CO2 emissions, air consumption, and operation time by up to 97%. This is achieved by using a unique design that creates a higher peak pressure, which is then released in a short burst of air. This creates a much more powerful impact than traditional blow valves, which use a continuous stream of air. Applications include cleaning and drying parts, dust and debris removal, cooling surfaces and product sorting.
IBV, Impact Blow Valve
The IBV series impact blow valve brings increased impact force and high peak pressure to instantaneous air blow applications. Using short, powerful bursts of air as opposed to a continuous blow, the IBV saves air consumption while providing removal of chips and liquids from work surfaces. It is available with an solenoid control valve or as an air operated model.
- For fixed mounting in a machine
- L plug or M8 electrical connection
- Selectabel electrical entry
- Lightweight