HF2-BAC*
The new HF2-BAC series of modular air filters are designed for hygiene management in accordance with HACCP and other standards. These filters were developed for applications which require sanitary air such as dental equipment or when air is touching food products. The HF2-BAC series filters include nominal filtration ratings from 5μm to 0.01μm as well as odor removal. The HF2-BAC series currently includes port sizes of 1/4, 3/8, and 1/2 with flow rates up to 800 L/min.
HF2-BAC30*-40*, Antibacterial Air Combination Unit
The new HF2-BAC series of modular air filters are designed for hygiene management in accordance with HACCP and other standards. These filters were developed for applications which require sanitary air such as dental equipment or when air is touching food products. The HF2-BAC series filters include nominal filtration ratings from 5μm to 0.01μm as well as odor removal. The HF2-BAC series currently includes port sizes of 1/4, 3/8, and 1/2 with flow rates up to 800 L/min.
- US FDA / Japan Food Sanitation Act compliant materials
- NSF-H1 grade grease
- Antibacterial coating
- Designed for hygiene management in accordance with HACCP and other standards
- Contributes to the FSSC22000 certification acquistion
- Antibacterial filter: antibacterial activation value of 4 or higher
- Bacteria removal filter: bacteria capture performance: LRV≥9
- Odor removal filter: oil concentration on the outlet side: 0.003 mg/m³ or less