PFES
The PFES electric speed controller combines a valve, motor, tube fittings and an M12 connector in a single body. The built-in step motor controls needle valve angle by applying an external input pulse signal. Air flow can be adjusted remotely to control actuator speed, blow / purge rate, vacuum pressure / air release for vacuum ejectors, or other pneumatic devices. Remote control allows installation in dangerous, high or narrow locations. Operator work hours and risk are reduced, improving productivity.
PFES Electric Speed Controller
The PFES electric speed controller combines a valve, motor, tube fittings and an M12 connector in a single body. The built-in step motor controls needle valve angle by applying an external input pulse signal. Air flow can be adjusted remotely to control actuator speed, blow / purge rate, vacuum pressure / air release for vacuum ejectors, or other pneumatic devices. Remote control allows installation in dangerous, high or narrow locations. Operator work hours and risk are reduced, improving productivity.
- Power supply: 24VDC
- NPN or PNP input signal
- Rated pressure range: 0.1 to 0.8 MPa
- Grease free
- IP40
- 3 display LEDs indicate operation