DXT
DXT1215 is a high-speed pilot operated solenoid valve with large flow rate. Available as 3-port and 5-port configurations, the fast-switching DXT1215 valve can be actuated 200 times per second. Applications for DXT1215 include hot melt gluing systems, blow-off sorting and high-speed delivery process.
DXT1215, High Speed Pilot Operated Solenoid Valve
DXT1215 is a high-speed pilot operated solenoid valve with large flow rate. Available as 3-port and 5-port configurations, the fast-switching DXT1215 valve can be actuated 200 times per second. Applications for DXT1215 include hot melt gluing systems, blow-off sorting and high-speed delivery process.
- Fast switching valve: ON: 2.5ms OFF: 3ms
- Large flow: up to 330 L/min
- Enclosure: IP67
- Available as 3-port and 5-port configuration
- Standard M8 electrical connection
- Power saving: 1.5W (Inrush: 6W, holding 1.5W)