- SMC Home
- Modèles de produits et CAO
- Vannes de commande directionnelles
- 4/2, 5/2 et 5/3
- JSY
- JSY3000-L 64 Station Compatible with EX260
JSY3000-L, 64 Station Compatible, with EX260
JSY-L is a compact 128 input SI unit capable manifold. It utilizes EX260 with Profinet, Ethernet/IP, EtherCAT, or IO Link. The manifold can control 64 double solenoid or 128 single solenoid valves at one time. Manifold blocks come in sets of four with internal wiring.
JSY3000-L, 64 Station Compatible, with EX260
JSY-L is a compact 128 input SI unit capable manifold. It utilizes EX260 with Profinet, Ethernet/IP, EtherCAT, or IO Link. The manifold can control 64 double solenoid or 128 single solenoid valves at one time. Manifold blocks come in sets of four with internal wiring.
- Valve stations and Number of outputs: For 4 to 64 stations and up to 128 points
- Stations are only available in multiples of 4.
- Space saving, Reduced number of SI units, Reduced wiring and wiring work
- Condenses up to 4 original sized manifolds into one with a 10% reduction in total size.