- SMC Home
- Modèles de produits et CAO
- Vannes de commande directionnelles
- Vannes à commande pneumatiques
- VGA
VGA
Series VGA342 is a 3 port air operated valve and can be used as a selector or divider valve (external pilot). Actuation is changeable between N.C., N.O., or external pilot types. VGA342 is possible to use in vacuum or under low pressures. No lubrication is required.
VGA342, Distributeur 3/2 à commande pneumatique
Series VGA342 is a 3 port air operated valve and can be used as a selector or divider valve (external pilot). Actuation is changeable between N.C., N.O., or external pilot types. VGA342 is possible to use in vacuum or under low pressures. No lubrication is required.
- Taille du port: 1/2, 3/4, 1 LI>
- Type de filetage applicable: Rc, G, NPT, NPTF LI>
- Type d'actionnement: Normalement ouvert / Normalement fermé (modifiable) LI>
- Plage de pression de fonctionnement: 0,2 à 0,9 MPa LI>
- Résistance aux chocs / aux vibrations: 150/50 m / s ² SPAN> LI> UL>