EVS1
SMC's EVS01-01/02 series valve conforms to ISO standard 15407-1. Rated for IP65 to be dustproof and splashproof. Comes with a choice of metal or rubber seals to meet your environmental requirements. Lightweight for your delicate projects, starting at 0.18 kg. Available with side ported subplate makes it compact and space efficient.
Valves (All Types)
- Size 1-01/1-02, ISO standard solenoid valve
- Fluid: air and inert gas
- Operating pressure: .1 MPa to 1 MPa
- Enclosure: IP65 (Dust/splashproof)
Subplate
- Subplate ISO sizes: 1-01, 1-02
- Single station
- Side ported