- SMC Home
- Modèles de produits et CAO
- Vannes de commande directionnelles
- Electrovannes ISO
- VQ7-6 / 7-8
- collecteurs
collecteurs
SMC's VQ7-6/7-8 series valve conforms to ISO standard 5599/I. A choice of metal or rubber seal increases compatibility with various operating and environmental conditions. Manifolds are available with a wide range of interface options to meet a variety of application requirements. The VQ7-6/7-8 has a smaller, space-saving profile and is lighter in weight than the VS7/VP7 series.
VV71, Base de collecteur pour VQ7-6 série Valve
SMC's VQ7-6/7-8 series valve conforms to ISO standard 5599/I. A choice of metal or rubber seal increases compatibility with various operating and environmental conditions. Manifolds are available with a wide range of interface options to meet a variety of application requirements. The VQ7-6/7-8 has a smaller, space-saving profile and is lighter in weight than the VS7/VP7 series.- Embase: ISO taille 1.
- Electro-distributeur compatible:VQ7-6.
- Nombre de stations: 1-10.
VV72, Base de collecteur pour VQ7-8 série
SMC's VQ7-6/7-8 series valve conforms to ISO standard 5599/I. A choice of metal or rubber seal increases compatibility with various operating and environmental conditions. Manifolds are available with a wide range of interface options to meet a variety of application requirements. The VQ7-6/7-8 has a smaller, space-saving profile and is lighter in weight than the VS7/VP7 series.- Embase: ISO taille 2.
- Electro-distributeur compatible:VQ7-8.
- Nombre de stations: 1-10.