- SMC Home
- Modèles de produits et CAO
- Vannes de commande directionnelles
- Electrovannes ISO
- VQ7-6 / 7-8
VQ7-6 / 7-8
SMC's VQ7-6/7-8 series valve conforms to ISO standard 5599/I. A choice of metal or rubber seal increases compatibility with various operating and environmental conditions. Manifolds are available with a wide range of interface options to meet a variety of application requirements. The VQ7-6/7-8 has a smaller, space-saving profile and is lighter in weight than the VS7/VP7 series.
Vannes (Tous les types)
SMC's VQ7-6/7-8 series valve conforms to ISO standard 5599/I. A choice of metal or rubber seal increases compatibility with various operating and environmental conditions. Manifolds are available with a wide range of interface options to meet a variety of application requirements. The VQ7-6/7-8 has a smaller, space-saving profile and is lighter in weight than the VS7/VP7 series.- Disponible avec joint en métal ou en caoutchouc
- Réponse à haute vitesse et longue durée de vie
- Conforme à la norme IP65
- ISO taille 1 et 2
- Profil d'économie de l'espace LI> UL>
P>
collecteurs
SMC's VQ7-6/7-8 series valve conforms to ISO standard 5599/I. A choice of metal or rubber seal increases compatibility with various operating and environmental conditions. Manifolds are available with a wide range of interface options to meet a variety of application requirements. The VQ7-6/7-8 has a smaller, space-saving profile and is lighter in weight than the VS7/VP7 series.- Un large éventail d'options d'interface est disponible pour répondre à une variété d'exigences d'applications LI>
- 1 à 10 stations LI>
- Taille du bloc distributeur: ISO taille 1 et 2 LI>
- Electrovanne applicable: VQ7-6 et VQ7-8 LI> UL>