- SMC Home
- Modèles de produits et CAO
- Vannes de commande directionnelles
- Vannes à actionnement mécanique
- VHL
VHL
Series VHL is a compact hand lever which provides the utility of VH200 but is up to 58% smaller. It has a vertical handle which increases the ease of use. It comes in three operation types: spring return, detent, and detent with shift prevention lock
VHL, Hand Valve
Series VHL is a compact hand lever which provides the utility of VH200 but is up to 58% smaller. It has a vertical handle which increases the ease of use. It comes in three operation types: spring return, detent, and detent with shift prevention lock
- Space saving, Easy to operate (Vertical type) 5-port lever valve
- Weight reduction of up to 45%
- Footprint reduced by 58%
- Panel mounting internal height reduced by 18.6 mm
- Flow rate increased by 73%
- 3 operation types