- SMC Home
- Modèles de produits et CAO
- Actionneurs électriques
- Controllers & Drivers
- 24VDC Controllers, Single Axis
- PLC Parallel I/O - Programless for Incremental Encoders
PLC Parallel I/O - Programless for Incremental Encoders
LECP1 AND LECP2 are programless controllers for LE's 24VDC step motors. 14 positions with speed and acceleration / deceleration values can be set directly from the control panel. No setting software or teaching pendant is required. Separate control and motor power enable the motor to be turned off without losing the encoder position. Alarm detection is also available. These controllers are only available for motors with incremental encoders.

LECP1 Programless - Parallel I/O, Incremental Encoder
The LECP1 is a programless controller for LE’s 24VDC step motors. 14 positions with speed and acceleration / deceleration values can be set directly from the control panel. No setting software or teaching pendant is required. Separate control and motor power enable the motor to be turned off without losing the encoder position. Alarm detection is also available.

LECP2 Programless - Parallel I/O, Incremental Encoder
The LECP2 is a programless controller exclusively available for the LEM series. 12 intermediate positions along with the 2 stroke end points can be set directly from the control panel. When LEM stroke adjust units are used, the controller’s stroke study registers end positions with one button. A reduced wiring option allows fewer inputs if 3 or less positions are required. This model excludes the pushing operation available on the LECP1.