- SMC Home
- Modèles de produits et CAO
- Communication industrielle
- E/S de vanne
- Legacy
- EX120 - Output Only
- EX120-121-122 SI Unit Integrated Type for Output
EX120/121/122, SI Unit, Integrated Type for Output
Serial interface unit EX120 controls up to 16 solenoid outputs and is compatible with series SV1000/2000/3000/4000, VQ1000/2000, SX3000/5000 and SY3000/5000 valves. Available protocols include, but are not limited to DeviceNet™, CC-Link, and AS-i.
- Compatible with series SV1000/2000/3000/4000, VQ1000/2000, SY3000/5000
- IP20 enclosure
- Available with a variety of communication protocols
- Option UW1 and UH1 will soon be discontinued, please consider using CC-Link