- SMC Home
- Modèles de produits et CAO
- Communication industrielle
- E/S de vanne
- Legacy
- EX120 - Output Only
- EX124-126 SI Unit For Output
EX124/126, SI Unit For Output
Serial interface unit EX120 controls up to 16 solenoid outputs and is compatible with series SV1000/2000/3000/4000, VQ1000/2000, SX3000/5000 and SY3000/5000 valves. Available protocols include, but are not limited to DeviceNet™, CC-Link, and AS-i.
- Compatible with series VQ2/4/5000, SY3/5000, SV1/2/3000, VQC1/2/4000
- Enclosure: IP65 (EX124), IP67 (EX126)
- Maximum 16 outputs
- Available with a variety of communication protocols