- SMC Home
- Modèles de produits et CAO
- Communication industrielle
- E/S de vanne
- Legacy
- EX500 - Distributed I-O
- EX500 Decentralized Serial Wiring GW System
EX500, Decentralized Serial Wiring, GW System
EX500 a gateway unit to connect EtherNet/IP™ and DeviceNet™ to SMC valves and digital inputs for sensors for distributed I/O system. Each gateway can control up to 8 valve manifolds and 8 input blocks, with maximum of 128 outputs and 128 inputs. EX500-GEN2 supports Device level Ring (DLR) and EtherNet/IP™ Quick Connect function. The gateway module has IP65 protection while valve modules and input blocks have IP67 protection ensuring protection against dust and washdown environment.
- GW system, 4 branches
- Valve & input unit manifolds can be connected around the GW unit
- Compatible with 64-digital-outputs & 64-digital-inputs
- GW unit, input unit manifold: IP65
- Valve manifold including SI unit: IP67