- SMC Home
- Modèles de produits et CAO
- Communication industrielle
- E/S de vanne
- Legacy
- EX500 - Distributed I-O
- EX500 Valve Interface SY VQC S0700 SV
EX500, Valve Interface (SY, VQC, S0700, SV)
EX500 a gateway unit to connect EtherNet/IP™ and DeviceNet™ to SMC valves and digital inputs for sensors for distributed I/O system. Each gateway can control up to 8 valve manifolds and 8 input blocks, with maximum of 128 outputs and 128 inputs. EX500-GEN2 supports Device level Ring (DLR) and EtherNet/IP™ Quick Connect function. The gateway module has IP65 protection while valve modules and input blocks have IP67 protection ensuring protection against dust and washdown environment.
- Valve interface for EX500-GEN2
- Selectable 16 or 32 ouput by internal switch
- IP67 protection rating
- Compatible with New SY, VQC, SV and S0700 valve series