- SMC Home
- Modèles de produits et CAO
- Procédé de fluide
- Vannes Application spécialisée
- 2 Port Valve for High-Pressure
2 Port Valve for High-Pressure
Series JSXH-X2, pilot operated, 2 port, solenoid valve for high pressure water and can be used up to 10 MPa and withstand 15 MPa. Series JSXH-X1, pilot operated, 2 port, solenoid valve for high pressure air, nitrogen, argon, oxygen and can be used up to 4 MPa. Built with a IP67 structure and a stainless steel coil cover. Tested extensively for improved environmental resistance. Available in normally closed with 3/8 and 1/2 port sizes. Body material is brass.

JSXH-X2/X1, Pilot Operated, 2-Port Solenoid Valve for High Pressure
Series JSXH-X2, pilot operated, 2 port, solenoid valve for high pressure water and can be used up to 10 MPa and withstand 15 MPa. Series JSXH-X1, pilot operated, 2 port, solenoid valve for high pressure air, nitrogen, argon, oxygen and can be used up to 4 MPa. Built with a IP67 structure and a stainless steel coil cover. Tested extensively for improved environmental resistance. Available in normally closed with 3/8 and 1/2 port sizes. Body material is brass.
- For high-pressure
- An IP67 structure with improved environmental resistance
- Orifice diameter: X2:12mm, X1:16mm
- Easy maintenance, coil can be replaced by simply removing the clip
- Available with M12 connection