- SMC Home
- Modèles de produits et CAO
- Procédé de fluide
- Vannes d'air / eau
- JSP, Proportional Control Valve, Ports 1/8-3/8 Inch
JSP, Proportional Control Valve, Ports 1/8-3/8 Inch
JSP series is a 2-port direct operated proportional control solenoid valve for general purpose air and water. JSP uses the current to smoothly control the flow rate. It has a standard stainless-steel enclosure to have superior resistance to both corrosion and water. Internal stopper is utilized to reduce metal noise and longer service life. JSP series utilizes new coil technology to maximize magnetic efficiency and reduce energy consumption. JSP has the option to be either base mounted or body ported.

JSP, Proportional Control Valve, Ports 1/8-3/8 Inch
JSP series is a 2-port direct operated proportional control solenoid valve for general purpose air and water. JSP uses the current to smoothly control the flow rate. It has a standard stainless-steel enclosure to have superior resistance to both corrosion and water. Internal stopper is utilized to reduce metal noise and longer service life. JSP series utilizes new coil technology to maximize magnetic efficiency and reduce energy consumption. JSP has the option to be either base mounted or body ported.
- Standard stainless-steelbody, IP67 protection rating
- 1/8" to 3/8" NPT, G, and Rc port
- FKM seal material
- 360-degree coil rotation
- UL, and CE compliant
- Available with DIN, Conduit and Grommet