IBG, Soufflette à impact

IBG impact blow gun utilizes high pressure instantaneous impact force to remove machining chips, dust and water droplets more effectively than standard continuous blow.  Instantaneous air blow greatly reduces air consumption and work time.  Compliant with OSHA standards.

  • With peak pressure adjustment function
  • Chip guard
  • Built-in tank provides stable discharge pressure
  • Max. operating pressure: 0.7 MPa
  • 87% less air consumption vs conventional blow gun
  • Standard and compact configurations available
IBG, Soufflette à impact
Options de Configuration
  
 
Copy Configuration Number

Product Options

Sélectionner les options du produit
Sélectionnez les valeurs dans la liste déroulante afin de configurer la référence.
IBG Configuration Status
Taper Configuration Status
Régulateur Configuration Status
Orifice d'alimentation Configuration Status
Buse Configuration Status