- SMC Home
- Modèles de produits et CAO
- Communication industrielle
- Air Management System
- AMS-X2044-X2045 IO-Link Compatible Air Management System
AMS-X2044/X2045, IO-Link Compatible Air Management System
The AMS-X2044 and -X2045 models are a simplified version of SMC's air management system. These units support monitoring of air flow, pressure and temperature via IO-Link and provide this data to a master or other input block. The X2044 model incorporates a standby regulator that permits the user to maintain a lower pressure during idle periods to reduce leakage. The X2045 uses a pressure relief valve to eliminate leakage by blocking the supply of air during extended idle periods. Both models can be added to existing FRL packages.
AMS-X2044/X2045, IO-Link Compatible Air Management System
The AMS-X2044 and -X2045 models are a simplified version of SMC's air management system. These units support monitoring of air flow, pressure and temperature via IO-Link and provide this data to a master or other input block. The X2044 model incorporates a standby regulator that permits the user to maintain a lower pressure during idle periods to reduce leakage. The X2045 uses a pressure relief valve to eliminate leakage by blocking the supply of air during extended idle periods. Both models can be added to existing FRL packages.
- PF3A flow switch hub with ARS standby regulator (X2044) or VP*E residual pressure relief valve (X2045)
- Compatible with SMC EXW1 wireless system and other IO-Link masters
- Compatible with AC30-D and AC40-D FRL components
- M12 electrical connection