- SMC Home
- Modèles de produits et CAO
- Communication industrielle
- E/S de vanne
- Legacy
- EX140 - Output Only
EX140 - Output Only
The EX140 serial interface unit controls up to 16 solenoid outputs, and is compatible with series SZ3000 and SQ1000/2000 valves. Available protocols include, but are not limited to DeviceNet™, CC-Link, and OMRON.
EX140, SI Unit, Integrated Type for Output
The EX140 serial interface unit controls up to 16 solenoid outputs, and is compatible with series SZ3000 and SQ1000/2000 valves. Available protocols include, but are not limited to DeviceNet™, CC-Link, and OMRON.