- SMC Home
- Modèles de produits et CAO
- Communication industrielle
- E/S de vanne
- Legacy
- EX180 - Output Only for SJ Series
EX180 - Output Only for SJ Series
The EX180 serial interface unit controls up to 32 solenoid outputs, and is compatible with series SJ2000/3000 valves. Available protocols include DeviceNet™, and CC-Link.
EX180, SI Unit, Integrated Type for Output
The EX180 serial interface unit controls up to 32 solenoid outputs, and is compatible with series SJ2000/3000 valves. Available protocols include DeviceNet™, and CC-Link.