IZS40/41/42, Bar Type Ionizer (Standard, Feedback Sensor and Dual AC Types)

The IZS4 family is SMC's 3rd generation of bar ionizers. Bar ionizers generate a curtain of static eliminating ions effective for a distance up to 2000mm / 6.5 ft. The family includes the standard IZS40 model, the IZS41 with feedback or auto balance sensor and rapid static neutralization, and the IZS42 with low amplitude ion generation for sensitive electronics. The IZS41 and 42 are remote control capable, and can be linked via cable for operation from a single power supply. Needle cartridges are easily removed without tools for cleaning or end-of-life replacement.

  • Choose from 3 models to best fit your application and price point
  • High speed or energy saving cartridges in tungsten or single crystal silicon
  • Operation panel features multiple setting controls and diagnostic LEDs
  • 2 models available with auto balance or feedback sensor for optimizing ion generation
  • 2 models with remote control capability
  • 32 available lengths, up to 2500mm / 8.2 ft long
IZS40/41/42, Bar Type Ionizer (Standard, Feedback Sensor and Dual AC Types)
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Type Configuration Status
Bar Length Configuration Status
Electrode Cartridge, Needle Material Configuration Status
Input/Output Specifications Configuration Status
Power Supply Cable Configuration Status
One-Touch Fitting Configuration Status
Bracket Configuration Status
Sensor Configuration Status
Option Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.