- SMC Home
- Modèles de produits et CAO
- Elimination élect. Statique
- Ioniseur
- IZT40-41-42 Remote with Air Purge
- IZTB Remote Bar Ionizer
IZTB, Remote Bar Ionizer
The IZTB bar ionizer is the ion emitting component of the IZT static control system. This component is available for individual configuration as an additional bar to existing 1-bar system, or as a replacement. A complete system consists of 1 to 4 bars, a single controller, and a power supply module for each bar, plus cables and accessories as required. These components can also be ordered separately.
- 40 available lengths, with 2 to 41 emitters, up to 2500mm/8.2 ft long
- High speed or energy saving cartridges in tungsten or single crystal silicon
- 16 metric and inch sized fitting choices available
- 3 high-voltage cable lengths available
- 2 bracket styles available
- Plug available for single side entry of purge air line
- Optional drop prevention covers retain cartridges if unexpecedly unlocked