- SMC Home
- Modèles de produits et CAO
- Elimination élect. Statique
- Ioniseur
- IZT40-41-42 Remote with Air Purge
- IZTC40-41 Controller
IZTC40/41, Controller
The IZTC controller is the operating component for the IZT static control system. This component is available for individual selection as a replacement or to upgrade a system from the standard IZT40 bar system to a system with auto balance and operation feedback, Dual AC, or mixed IZTB bars and IZTN nozzles. A complete system consists of any mixture of 1 to 4 IZTB bars and/or IZTN nozzles, and IZTP power supply module for each bar, and a single IZTC controller, plus cables and accessories as required. All components can be ordered separately. IO-Link capable systems will require power supply modules and the controller to be IO-Link enabled.
- Controller features multiple function modes and diagnostic LEDs
- Choose standard (40) or AC/Dual AC (41) with expanded functions (model 40 not available with IO-Link)
- 4 power cable lengths available
- DIN rail bracket optional