- SMC Home
- Modèles de produits et CAO
- Elimination élect. Statique
- Ioniseur
- IZT44-45 Slim Remote without Air Purge
- IZTC44 Controller with High voltage power supply
IZTC44, Controller with High voltage power supply
The IZTC44 integrates operating controls along with a high voltage source for generating ions in a single module, for an IZT44 simple bar ionizer static control system. This component is available for individual selection to configure a system with one or two emitter bars or as a replacement. An IZT44 system uses the pulse AC method to generate the highest amount of ions with negligible pauses between polarity shifts in the waveform. When included in a full system, the IZTC44 operates as soon as power is supplied, without any required settings. A cable with a 5-pin M12 connector is available for wiring power, ground and output signals. One module can operate one bar, or two bars when using a branched cable.
- Power supply converts 24VDC power to 7000VAC for ion generation at the emitters
- Controller features LEDs for power and high voltage / ionization error indications
- Controller features wiring and operation check button
- Controller features offset voltage trimmer and frequency set switch for optimizing ion output
- DIN rail bracket optional
- 3 power cable lengths are available