- SMC Home
- Modèles de produits et CAO
- Elimination élect. Statique
- Ioniseur
- IZT44-45 Slim Remote without Air Purge
- IZTC45 Multi-function Controller
IZTC45 Multi-function Controller
The IZTC45 is the operating component for the IZT45 multi-function bar ionizer static control system. This component is available for individual selection to configure a static control system or as a replacement. A complete system consists of an IZTC45 controller, up to four IZTP41 power supply channels with one or two IZTB44 bars each, plus cables and accessories as required. An IZT45 system uses the pulse AC method to generate the highest amount of ions with negligible pauses between polarity shifts in the waveform. A cable with an 8-pin M12 connector is available for wiring power, ground and I/O signals.
- Monitor and operate up to 4 channels with 1 or 2 bars each
- 2-character display and LEDs for settings and status information
- I/O wiring for toggling ion generation, emitter cleaning signal and errors signal
- DIN rail bracket optional
- 3 power cable lengths available