- SMC Home
- Modèles de produits et CAO
- Actionneurs électriques
- Controllers & Drivers
- Electric Actuator Teaching Pendant
- JX-T1 Teaching Pendant with Touchscreen
JX-T1 Teaching Pendant with Touchscreen
The JX-T1 is a handheld device for configuring settings of both JXC series single-axis controllers for LE e-actuators as well as EQ e-actuators with integrated controllers. The pendant can be used in place of a bulkier laptop with software. The device includes a 4.3-inch TFT color LCD touchscreen for accessing all operations. Through the screen, step data can be set, movements can be tested, alarms and warnings can be confirmed, and actuator status can be observed. Power is supplied from the electric actuator or controller once connected via the top mounted communication cable. An optional attachable stop switch unit is also available.
- Communication cable sold separately
- Stop switch sold separately
- Software can be updated with USB flash drive
- Carrying handle for transport or hanging
- Japanese and English languages supported
- IP20 ingress rating