- SMC Home
 - Modèles de produits et CAO
 - Communication industrielle
 - Contrôleurs de l'actionneur électrique
 - Fieldbus and IO-Link Controllers
 - JXC*F for Fieldbus, IO-Link with STO Function - Absolute Encoder
 - JXC*F, with STO Function, for Fieldbus and IO-Link - for LEKFS with Absolute Encoder
 
JXC*F, with STO Function, for Fieldbus and IO-Link - for LEKFS with Absolute Encoder
The JXC*F single axis controller operates LE's 24VDC step motors with absolute encoders. The Safe Stop 1 (SS1-t) and Safety Torque Off (STO) sub-functions are included. Actuator motors can be operated by calling a line of step data or by direct numerical instruction, each possible via the IO-Link protocol. Further compatible function include return to origin, alarm outputs and resets, parameter setup, status monitoring, and trial runs.
- Up to 64 lines of step data
 - Positioning and pushing operations
 - Absolute and relative movements
 - Free configuration software required (downloadable)
 - Connector and 5-pin plug for STO function
 - Connectors for IO-Link, actuator, power, programming
 - 3 status LED's