- SMC Home
- Modèles de produits et CAO
- Produits haute pureté
- Produits de contrôle de flux
- LFU, Contrôleur fluide à faible débit
LFU, Contrôleur fluide à faible débit
SMC's new InfiniFlow™ ultrasonic flow sensing technology incorporates a cutting-edge contrapropagating cross-correlation measurement method. This technology is up to 20 times faster than the industry standard "sing-around" method. In addition, the cross-correlation method is much more efficient in data collection and processing, even under adverse conditions with micro-bubbles. The system is an "All-SMC" fully integrated technology. By a simple change on the Windows™ utility screen, you can switch from stand-alone sensor mode to closed-loop mode, and with the addition of the LTV20 hybrid regulator, you will be controlling liquid flow with superior accuracy and repeatability. This is accomplished using the same compact controller for either mode, and there is no "hand-shaking" with a separate PID controller. ***We are currently experiencing long lead times for fluoropolymer products. Please consult with SMC representative for accurate lead times***
- na kena vakasavasavataki na liquids kei na liquids ena rube toka solids na
- e sega sara ga ni rawa ni vakarautaki na kena tubu
- na isau ni ilavo e dau saumi vakatotolo
- B-na ivakarau rawaka
- na ivakatagedegede cecere ni na
- nuitaki e vakayacora sara mada ga na levu smal ni tovure ena gauna o ya