- SMC Home
 - Modèles de produits et CAO
 - Actionneurs
 - Pinces
 - Divers
 - Type compact - MA2
 - MA2, Stand outil pour AHC
 
MA2, Stand outil pour AHC
The Auto Hand Changing (AHC) system, coupled with a tool adaptor, can be quickly linked and interchanged with either a standard or high precision pneumatic gripper. It is very versatile and can be integrated into a flexible manufacturing system (FMS) making the AHC an effective 2-in-1 gripper component. The MA2 load bearing unit has a max. transportable mass of 3 kg, with a built-in failsafe mechanism for drop prevention when there is loss of air pressure. Paired with the tool adaptor, it can link with two types of grippers.
- Support d'outil pour système AHC
 - Adaptateur : MA210
 - Détecteurs compatibles