- SMC Home
- Modèles de produits et CAO
- Cobot Gripping Solutions
- Magnet Gripper
- MHM-X7400A-HC, Air Gripper Unit for Collaborative Robots
MHM-X7400A-HC, Air Gripper Unit for Collaborative Robots
Series MHM-7400A-HC10 is a magnetic gripper that is compliant with Yaskawa Electric Corporation, Motoman-HC10/HC10DT collaborative robots. It can be used in place of vacuum cups or grippers when holding a metallic workpiece. Auto switches can be mounted on 2 surfaces. Expanded mounting options include body tapped, lateral, and central.
- Steel plates can be transferred without a vacuum
- Supports workpieces with holes, uneven, and complex surfaces where a vacuum pad cannot be used
- Holds workpieces even when air is shut off
- High holding force up to 200 N