- SMC Home
- Modèles de produits et CAO
- Processus Matériel de gaz
- Vannes à membrane
- Opéré par air
- de A à Z
de A à Z
La série AZ est une vanne à membrane ultra haute pureté (UHP) pour la distribution de gaz dans les semi-conducteurs et autres industries propres. & nbsp; Cette série est disponible en version pneumatique.
AZ3500, Diaphragm Valve, Air Operated for Ultra High Purity
Series AZ is an ultra high purity (UHP)diaphragm valve for gas delivery in semiconductor and other clean industries. This series is available in air operated.
- Suitable for UHP gas line supply line
- Body material: 316L SS secondary remelt
- Pneumatically actuated normally closed or normally open
- Indicator switch available as an option (AZ3550 and AZ3580 only)
AZ3542 & AZ4542, Vanne à membrane, Air Operated
La série AZ est une vanne à membrane ultra haute pureté (UHP) pour la distribution de gaz dans les semi-conducteurs et autres industries propres. & nbsp; Cette série est disponible en version pneumatique.
- Nettoyé pour les applications de semi-conducteurs de haute pureté li>
- Salle blanche assemblée et fuite d'hélium testée li>
- La soupape répond aux exigences dimensionnelles de SEMI F36-0299, Option 1 li>
- Corps forgé convivial li>
- Port d'actionnement M5 li>
- Compact et léger li> ul>
AZ3000, High Pressure Type, Diaphragm Valve, Air Operated for Ultra High Purity
Series AZ3000 is a high pressure type, ultra high purity (UHP) diaphragm valve for gas delivery in semiconductor and other clean industries. This series is available in air operated.
- Suitable for UHP gas line supply line
- Body material: 316L SS
- Pneumatically actuated normally closed or normally open
- High Pressure: Max 4500 psig (31 MPA)
- Indicator switch available as an option
AZ4000, High Pressure Type, Diaphragm Valve, Air Operated for Ultra High Purity
Series AZ4000 is a high pressure type, ultra high purity (UHP) diaphragm valve for gas delivery in semiconductor and other clean industries. This series is available in air operated.
- Suitable for UHP gas line supply line
- Body material: 316L SS
- Pneumatically actuated normally closed or normally open
- High Pressure: Max 3000 psig (20.7 MPA)
- Indicator switch available as an option
AZ4141, Diaphragm Valve, Air Operated for Ultra High Purity
Series AZ4141 ultra high purity (UHP) diaphragm valve for gas delivery in semiconductor and other clean industries. This series is available in air operated and available with up to 4 ports.
- Suitable for UHP gas line supply line
- Body material: 316L SS
- Pneumatically actuated normally closed
- Available with up to 4 ports
AZ3700, Diaphragm Valve, Air Operated for Ultra High Purity
Series AZ3700 is an ultra high purity (UHP) diaphragm valve for gas delivery in semiconductor and other clean industries. This series is available in air operated and available with purge ports and monoblock configurations.
- Suitable for UHP gas line supply line
- Body material: 316L SS secondary remelt
- Pneumatically actuated normally closed or normally open
- Indicator switch available as an option
- Purge ports and monoblock configurations available
AZ3571 & AZ4571, Diaphragm Valve, Air Operated, Two Step
Series AZ3571 & AZ4571 are a Two Step, ultra high purity (UHP) diaphragm valve for gas delivery in semiconductor and other clean industries. The series is available in air operated.
- Two step mode - metered flow and full open
- Two separate actuation ports
- Soft start valve to minimize vacuum chamber pressurization turbulence
- Metered flow adjustable
- Pneumatically actuated normally closed
- Body material: 316L SS