- SMC Home
- Modèles de produits et CAO
- Batterie secondaire
- Soupape de commande directionnelle
- Solenoid Valves - 4 & 5 Port
- 25A-VQZ
25A-VQZ
Series VQZ base mount solenoid valves combine convenience with durability and performance in a more traditional mounting style. Series VQZ body ported solenoid valves combine flexibility with high performance and long life in an inline body style.
25A-VQZ1000, 5-port Solenoid Valve
Series VQZ base mount solenoid valves combine convenience with durability and performance in a more traditional mounting style. Series VQZ body ported solenoid valves combine flexibility with high performance and long life in an inline body style.
- Fluid: air, inert gas
- Operating pressure range: 0.1 - 0.7MPa
- Effective area mm 2 (Cv):
rubber seal body ported: 3.1 (0.17) - 16.2 (0.9); base mounted rubber seal 3.6 (0.2) - 21.6 (1.2) - Coil rated voltage: 12, 24VDC;
100, 110, 200, 220VAC - Response time (ms) standard 1W, high pressure 1.5W: rubber seal 30 or less
- Ambient & fluid temperature: -10 to 50°C