- SMC Home
- Modèles de produits et CAO
- Batterie secondaire
- Soupape de commande directionnelle
- Solenoid Valves - Direct Operated
Solenoid Valves - Direct Operated
SMC offers Direct Operated Solenoid Valve in 3 port, 4 port, 5 port and suitable for vacuum and copper free application. Direct acting solenoid valve provides high speed, lightweight and high flow performance. The valve will operate at pressures from 0 psi to rated maximum pressure and can be configured as stand alone or in manifold base.
Vermont
Series VT3 port, direct operated poppet valves are compact in size, yet provide large flow capacity, and low power consumption. The series is suitable for use in vacuum applications. The VT valve is a single valve with 6 function (universal porting type) such as N.C. valve, N.O. valve, divider valve, selector valve, etc. The manifold style valve, series VO, can be easily converted from N.C. (Normally Closed) to N.O. (Normally Open) by merely turning over the switch cover.
The 25A-VT series is designed using materials compatible with secondary battery applications and are able to be used in low dew point environments. These variations eliminate copper (Cu) and zinc (Zn) materials where possible, making them compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types.