- SMC Home
- Modèles de produits et CAO
- Batterie secondaire
- Équipement modulaire de contrôle de pression/F.R.L
- 25A-ITV
25A-ITV
Series ITV electro-pneumatic and electronic vacuum regulators control air/vacuum pressure steplessly in proportion to an electric signal. They are light weight in design with a bright and easy to read LED display. The monitor output is available either as analog output or switch output. The ITV series is IP65 equivalent.
The 25A- series variations have copper-free wetted parts. Brackets are made with a special black chromium treatment. Copper and zinc materials are used for solenoid valve coils, connector pins, and lead wire substrate. Specifications and dimensions are the same as those of the standard model.
25A-ITV Series, Electro-Pneumatic Regulator
Series ITV electro-pneumatic and electronic vacuum regulators control air/vacuum pressure steplessly in proportion to an electric signal. They are light weight in design with a bright and easy to read LED display. The monitor output is available either as analog output or switch output. The ITV series is IP65 equivalent.
The 25A- series variations have copper-free wetted parts. Brackets are made with a special black chromium treatment. Copper and zinc materials are used for solenoid valve coils, connector pins, and lead wire substrate. Specifications and dimensions are the same as those of the standard model.
- Controls air pressure in proportion to an electric signal
- Available in MPa, kgf/cm², bar, PSI, and kPa units
- Pressure range of -80kPa to 0.9MPa
- Available port sizes 1/8, 1/4, 3/8 and 1/2 in four thread types
- Mounting bracket and cable options