25A-JSX
25A-JSX series is a 2-port direct operated solenoid valve for general purpose air, water and oil. It has standard stainless-steel enclosure to have superior resistance to both corrosion and water. JSX series utilizes new coil technology to maximize magnetic efficiency and reduced energy consumption. Internal stopper is utilized to reduce metal noise and longer service life. JSX*U series includes high flow and power savings. The power is saved by reducing the wattage required to hold the valve which becomes effective after being energized for more than 200 ms.
25A-JSX, JSX*U General Service 2 Port Direct Operated Solenoid Valve, 1/8"~3/8"
25A-JSX series is a 2-port direct operated solenoid valve for general purpose air, water and oil. It has standard stainless-steel enclosure to have superior resistance to both corrosion and water. JSX series utilizes new coil technology to maximize magnetic efficiency and reduced energy consumption. Internal stopper is utilized to reduce metal noise and longer service life. JSX*U series includes high flow and power savings. The power is saved by reducing the wattage required to hold the valve which becomes effective after being energized for more than 200 ms.
- Standard stainless-steel body, IP67 protection rating
- 1/8" to 3/8" NPT, G, and Rc port
- NBR, FKM and EPDM seal material
- 360-degree coil rotation
- UL, CE and NSF compliant
- Available with M12 connector
- Series 25A-JSX is compatible with secondary battery applications