Accessories
Related accessories for the Air Management System.
Spacer with Bracket
The Air Management System requires additional clearance on the back side for electrical connections. Tall spacers enable modular connection while providing the necessary clearance.
- Four sizes available
- If no bracket is required, standard spacers can be used (Y200-D~Y600-D)
- Parts: Y200T-2-D, Y300T-2-D, Y400T-1-D, Y600T-2-D
Wireless Adapter
To allow wireless communication between the Air Management System base and remote hubs, EXW1-A11N wireless adapters are required. It conveniently attaches to the side of the hub.
- Frequency Hopping Spread Spectrum communication
- Up to 1 Mbps communication speed
- Up to 100m range
- IP67 enclosure
- Parts: EXW1-A11N adapter, EXW1-AC1-X1 cable
Cable
These cables are used for communication between the hub and the standby regulator(s) and isolation valve to control their operation.
- Angled M12 connectors
- 320mm (AC1) and 220mm (AC2) lengths
- Parts: EXA1-AC1, EXA1-AC2