- SMC Home
- Modèles de produits et CAO
- Capteurs et commutateurs
- Commutateurs Auto
- Analog Auto Switch
Analog Auto Switch
The D-MH1 series outputs the analog voltage according to the actuator stroke position. The D-MH1 offers both analog auto switch and/or display sensor Monitor, which allows for remote detection position setting. Labor is reduced by eliminating the need to fine-tune the switch mounting position and easy adjustment even in narrow place and moving parts By selecting either the 3-setting mode or the 2-setting mode, various uses can be accommodated and productivity can be improved.
Analog Auto Switch
The D-MH1 series outputs the analog voltage according to the actuator stroke position. The D-MH1 offers both analog auto switch and/or display sensor Monitor, which allows for remote detection position setting. Labor is reduced by eliminating the need to fine-tune the switch mounting position and easy adjustment even in narrow place and moving parts By selecting either the 3-setting mode or the 2-setting mode, various uses can be accommodated and productivity can be improved.
- Analog auto switch
- Max. 3 position points
- Analog voltage output: 1 to 5 V
- Detection of gripper finger wear
- Minimized lead-wire disconnection risk
Analog Auto Switch, Display Sensor Monitor
The D-MH1 series outputs the analog voltage according to the actuator stroke position. The D-MH1 offers both analog auto switch and/or display sensor Monitor, which allows for remote detection position setting. Labor is reduced by eliminating the need to fine-tune the switch mounting position and easy adjustment even in narrow place and moving parts By selecting either the 3-setting mode or the 2-setting mode, various uses can be accommodated and productivity can be improved.
- Analog auto switch
- Max. 3 position points
- Analog voltage output: 1 to 5 V
- Detection of gripper finger wear
- Minimized lead-wire disconnection risk