- SMC Home
- Modèles de produits et CAO
- Elimination élect. Statique
- Ioniseur
- IZS51 Integrated Bar Ionizer with IO-Link
IZS51, Integrated Bar Ionizer with IO-Link
The IZS51 series is a bar ionizer with an integrated power supply, designed for static neutralization in various industrial applications. It has a compact and flat profile, with electrical wiring and air piping on the same side, facilitating installation in tight spaces. An optional integrated 2-port valve unit can stop air supply and ion generation during standby, reducing air and current consumption. The new cartridge design combines airflow around the emitter and for ion transmission into a single passage, improving ion transfer efficiency and reducing discharge time by 14%. The IZS51 supports IO-Link for remote monitoring of ion balance and device status, as well as parameter adjustments. An auto-balance function maintains a constant offset voltage. An alphanumeric LCD display improves viewing and monitoring of settings and errors. Various emitter cartridge types are available.
IZS51, Integrated Bar Ionizer with IO-Link
The IZS51 series is a bar ionizer with an integrated power supply, designed for static neutralization in various industrial applications. It has a compact and flat profile, with electrical wiring and air piping on the same side, facilitating installation in tight spaces. An optional integrated 2-port valve unit can stop air supply and ion generation during standby, reducing air and current consumption. The new cartridge design combines airflow around the emitter and for ion transmission into a single passage, improving ion transfer efficiency and reducing discharge time by 14%. The IZS51 supports IO-Link for remote monitoring of ion balance and device status, as well as parameter adjustments. An auto-balance function maintains a constant offset voltage. An alphanumeric LCD display improves viewing and monitoring of settings and errors. Various emitter cartridge types are available.
- 37 available lengths, with 5 to 41 emitters, up to 2480/8.1 ft long
- High, medium and low flow cartridges in a tungsten or single crystal silicon
- Settings via panel buttons, remote controller (option), or IO-Link
- 8 metric and inch sized fitting choices available
- Various cable lengths available
- Mounting brackets available
- Optional drop prevention covers retain cartridges if unexpectedly unlocked