- SMC Home
- Modèles de produits et CAO
- Équipement compagnie aérienne
- Unités de combinaison
- AC-B
- Accessoires / Accessoires
- Y * 00-A, pièce jointe Spacer
Y * 00-A, pièce jointe Spacer
SMC'S new AC-A series of modular type F.R.L. unit is available in five sizes and is interchangeable with the existing modular AC line. The pressure drop across the regulator has been reduced creating a more efficient unit with a maximum set pressure of 100 psi. The element and bowl on the AW and AF series is now one-piece, making element replacement easier. Required maintenance space has been reduced by as much as 46% on the AF series, depending on the body size. Bowls on the size 30 and 40 are now covered with a transparent bowl guard, completely protecting them from the environment, and making the interior contents visible from 360 degrees. The base color of the new AC-A series is urban white, maintaining a clean, modern look.
The Y*00-A series will end production in March 2025. -- Please select the Y**-D series for new applications
- L'entretoise compacte réduit l'espace d'assemblage
- Maintenance facile
- Attache les FRL en serrant les vis
- Le joint torique empêche les fuites LI> UL>